Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGA - Spare Parts for SGAN - SGA 13 PU-55 N029
Bill of material
SCHMALZ 10.01.01.00571 SGA 13 PU-55 N029
NAME
Name
10_01_01_00571
NNCUSTOM
SGA 13 PU-55 N029
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGA 13 PU-55 N029
LINACUSTOM
SGA 13 PU-55 N029
ARTNR
Order number
10.01.01.00571
C127
d
8.8 mm
C125
d1
11.9 mm
C122
Dk
14.8 mm
C1688
Dmax(S)
13.5 mm
C614
Ds
12 mm
C117
H
11.5 mm
C116
H2
1.8 mm
C622
H3
3.6 mm
C171
Z
2 mm
C946
Baugröße
13
C444
Saugerwerkstoff
Polyurethan PU
C556
Saugkraft
4.7 N
C445
Werkstoffhärte
55 °Sh
C683
Volumen
0.441 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C575
Weight
1.3 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model