Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGA - Spare Parts for SGAN - SGA 16 PU-55 N029
Bill of material
SCHMALZ 10.01.01.00572 SGA 16 PU-55 N029
NAME
Name
10_01_01_00572
NNCUSTOM
SGA 16 PU-55 N029
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGA 16 PU-55 N029
LINACUSTOM
SGA 16 PU-55 N029
ARTNR
Order number
10.01.01.00572
C127
d
9 mm
C125
d1
12 mm
C122
Dk
16 mm
C1688
Dmax(S)
17.5 mm
C614
Ds
15 mm
C117
H
12 mm
C116
H2
2 mm
C622
H3
4 mm
C171
Z
2 mm
C946
Baugröße
16
C444
Saugerwerkstoff
Polyurethan PU
C556
Saugkraft
6.9 N
C445
Werkstoffhärte
55 °Sh
C683
Volumen
0.607 cmł
C462
Werkstückradius (min) (konvex)
15 mm
C575
Weight
2 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型