Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGA - Spare Parts for SGAN - SGA 9 PU-60 N028
Bill of material
SCHMALZ 10.01.01.00569 SGA 9 PU-60 N028
NAME
Name
10_01_01_00569
NNCUSTOM
SGA 9 PU-60 N028
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGA 9 PU-60 N028
LINACUSTOM
SGA 9 PU-60 N028
ARTNR
Order number
10.01.01.00569
C127
d
5 mm
C125
d1
7 mm
C122
Dk
9 mm
C1688
Dmax(S)
9 mm
C614
Ds
8 mm
C117
H
12 mm
C116
H2
2 mm
C622
H3
4 mm
C171
Z
1.5 mm
C946
Baugröße
9
C444
Saugerwerkstoff
Polyurethan PU
C556
Saugkraft
2.1 N
C445
Werkstoffhärte
60 °Sh
C683
Volumen
0.2 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C575
Weight
0.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models