Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGAN - SGAN 13 SI-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00806 SGAN 13 SI-55 G1/8-AG
NAME
Name
10_01_01_00806
NNCUSTOM
SGAN 13 SI-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGAN 13 SI-55 G1/8-AG
LINACUSTOM
SGAN 13 SI-55 G1/8-AG
ARTNR
Order number
10.01.01.00806
C124
dn
3 mm
C1688
Dmax(S)
13.5 mm
C614
Ds
12 mm
C132
G1
G1/8"-AG
C117
H
17 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
2 mm
C556
Saugkraft
4.7 N
C683
Volumen
0.441 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
13
C191
Nippel
N 029
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
5.6 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models