Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGAN - SGAN 9 SI-55 M5-IG
Bill of material
SCHMALZ 10.01.01.00801 SGAN 9 SI-55 M5-IG
NAME
Name
10_01_01_00801
NNCUSTOM
SGAN 9 SI-55 M5-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGAN 9 SI-55 M5-IG
LINACUSTOM
SGAN 9 SI-55 M5-IG
ARTNR
Order number
10.01.01.00801
C124
dn
2 mm
C1688
Dmax(S)
9 mm
C614
Ds
8 mm
C132
G1
M5-IG
C117
H
22 mm
C133
LG1
5.5 mm
C140
SW1
8 mm
C171
Z
1.5 mm
C556
Saugkraft
2.1 N
C683
Volumen
0.2 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
9
C191
Nippel
N 028
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
1.8 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models