Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 10 NK-40 N020
Bill of material
SCHMALZ 10.01.01.10874 SGC 10 NK-40 N020
NAME
Name
10_01_01_10874
NNCUSTOM
SGC 10 NK-40 N020
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 10 NK-40 N020
LINACUSTOM
SGC 10 NK-40 N020
ARTNR
Order number
10.01.01.10874
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
9 mm
C1688
Dmax(S)
12.5 mm
C117
H
11 mm
C171
Z
2 mm
C946
Baugröße
10
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
0.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models