Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 12 NK-40
Bill of material
SCHMALZ 10.01.01.10882 SGC 12 NK-40
NAME
Name
10_01_01_10882
NNCUSTOM
SGC 12 NK-40
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 12 NK-40
LINACUSTOM
SGC 12 NK-40
ARTNR
Order number
10.01.01.10882
C127
d
4 mm
C122
Dk
8.5 mm
C614
Ds
12 mm
C1688
Dmax(S)
14 mm
C117
H
11 mm
C171
Z
2 mm
C946
Baugröße
12
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
0.46 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models