Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 30 SI-50
Bill of material
SCHMALZ 10.01.01.10904 SGC 30 SI-50
NAME
Name
10_01_01_10904
NNCUSTOM
SGC 30 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 30 SI-50
LINACUSTOM
SGC 30 SI-50
ARTNR
Order number
10.01.01.10904
C127
d
6 mm
C122
Dk
12 mm
C614
Ds
30 mm
C1688
Dmax(S)
32.5 mm
C117
H
16 mm
C171
Z
4.5 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Silikon SI
C575
Weight
2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models