Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGCN - SGCN 45 NBR-50 G1/4-AG
Bill of material
SCHMALZ 10.01.01.10987 SGCN 45 NBR-50 G1/4-AG
NAME
Name
10_01_01_10987
NNCUSTOM
SGCN 45 NBR-50 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGCN 45 NBR-50 G1/4-AG
LINACUSTOM
SGCN 45 NBR-50 G1/4-AG
ARTNR
Order number
10.01.01.10987
C124
dn
4 mm
C1688
Dmax(S)
48.5 mm
C614
Ds
45 mm
C132
G1
G1/4"-AG
C117
H
18 mm
C133
LG1
13 mm
C171
Z
4 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
27.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models