Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGN - SGN 45 ECO-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00215 SGN 45 ECO-60 G1/4-IG
NAME
Name
10_01_01_00215
NNCUSTOM
SGN 45 ECO-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund) chemisch
NBCUSTOM
SGN 45 ECO-60 G1/4-IG
LINACUSTOM
SGN 45 ECO-60 G1/4-IG
ARTNR
Order number
10.01.01.00215
C124
dn
5.5 mm
C1688
Dmax(S)
50 mm
C614
Ds
44.2 mm
C132
G1
G1/4"-IG
C117
H
47 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
5 mm
C556
Saugkraft
50 N
C683
Volumen
6.141 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Epichlor ECO
C445
Werkstoffhärte
60 °Sh
C575
Weight
21.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models