Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 18x6 NBR-60 N021
Bill of material
SCHMALZ 10.01.05.00072 SGO 18x6 NBR-60 N021
NAME
Name
10_01_05_00072
NNCUSTOM
SGO 18x6 NBR-60 N021
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 18x6 NBR-60 N021
LINACUSTOM
SGO 18x6 NBR-60 N021
ARTNR
Order number
10.01.05.00072
C1704
Bmax(S)
7 mm
C1227
Bs
5.6 mm
C127
d
4.5 mm
C125
d1
6 mm
C124
dn
1.5 mm
C122
Dk
8.5 mm
C1703
Lmax(S)
18.5 mm
C1228
Ls
17.6 mm
C117
H
12 mm
C116
H2
3 mm
C622
H3
5.5 mm
C171
Z
0.8 mm
C556
Saugkraft
4.5 N
C670
Abmessung (LxB)
18 x 6 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
0.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models