Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 60x20 NBR-60 N023
Bill of material
SCHMALZ 10.01.05.00154 SGO 60x20 NBR-60 N023
NAME
Name
10_01_05_00154
NNCUSTOM
SGO 60x20 NBR-60 N023
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 60x20 NBR-60 N023
LINACUSTOM
SGO 60x20 NBR-60 N023
ARTNR
Order number
10.01.05.00154
C1704
Bmax(S)
22 mm
C1227
Bs
19 mm
C127
d
11.5 mm
C125
d1
13 mm
C124
dn
4 mm
C122
Dk
15.5 mm
C1703
Lmax(S)
61 mm
C1228
Ls
59 mm
C117
H
21 mm
C116
H2
8 mm
C622
H3
10 mm
C171
Z
2.5 mm
C556
Saugkraft
50.1 N
C670
Abmessung (LxB)
60 x 20 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
9.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models