Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 75x25 NBR-60 N023
Bill of material
SCHMALZ 10.01.05.00155 SGO 75x25 NBR-60 N023
NAME
Name
10_01_05_00155
NNCUSTOM
SGO 75x25 NBR-60 N023
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 75x25 NBR-60 N023
LINACUSTOM
SGO 75x25 NBR-60 N023
ARTNR
Order number
10.01.05.00155
C1704
Bmax(S)
27.5 mm
C1227
Bs
24 mm
C127
d
11.5 mm
C125
d1
13 mm
C124
dn
4 mm
C122
Dk
17.5 mm
C1703
Lmax(S)
77 mm
C1228
Ls
74 mm
C117
H
21 mm
C116
H2
8 mm
C622
H3
10 mm
C171
Z
2.8 mm
C556
Saugkraft
78.3 N
C670
Abmessung (LxB)
75 x 25 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
19 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models