Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 7x3.5 NBR-AS-60 N003
Bill of material
SCHMALZ 10.01.05.00224 SGO 7x3.5 NBR-AS-60 N003
NAME
Name
10_01_05_00224
NNCUSTOM
SGO 7x3.5 NBR-AS-60 N003
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 7x3.5 NBR-AS-60 N003
LINACUSTOM
SGO 7x3.5 NBR-AS-60 N003
ARTNR
Order number
10.01.05.00224
C1704
Bmax(S)
4.5 mm
C1227
Bs
3.5 mm
C127
d
1.5 mm
C124
dn
1.5 mm
C122
Dk
6 mm
C1703
Lmax(S)
7.5 mm
C1228
Ls
7 mm
C117
H
6 mm
C116
H2
1.5 mm
C171
Z
0.8 mm
C556
Saugkraft
1 N
C670
Abmessung (LxB)
7 x 3,5 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C445
Werkstoffhärte
60 °Sh
C575
Weight
0.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models