Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 12x4 NBR-AS-55 M5-AG
Bill of material
SCHMALZ 10.01.05.00238 SGON 12x4 NBR-AS-55 M5-AG
NAME
Name
10_01_05_00238
NNCUSTOM
SGON 12x4 NBR-AS-55 M5-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 12x4 NBR-AS-55 M5-AG
LINACUSTOM
SGON 12x4 NBR-AS-55 M5-AG
ARTNR
Order number
10.01.05.00238
C1704
Bmax(S)
5 mm
C1227
Bs
3.9 mm
C124
dn
1.5 mm
C132
G1
M5-AG
C117
H
18 mm
C133
LG1
4.5 mm
C1703
Lmax(S)
13 mm
C1228
Ls
11.9 mm
C140
SW1
8 mm
C171
Z
0.5 mm
C556
Saugkraft
1.8 N
C683
Volumen
0.173 cmł
C462
Werkstückradius (min) (konvex)
3 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C670
Abmessung (LxB)
12 x 4 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C445
Werkstoffhärte
55 °Sh
C575
Weight
2.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models