Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 15x5 NBR-AS-60 M5-AG
Bill of material
SCHMALZ 10.01.05.00229 SGON 15x5 NBR-AS-60 M5-AG
NAME
Name
10_01_05_00229
NNCUSTOM
SGON 15x5 NBR-AS-60 M5-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 15x5 NBR-AS-60 M5-AG
LINACUSTOM
SGON 15x5 NBR-AS-60 M5-AG
ARTNR
Order number
10.01.05.00229
C1704
Bmax(S)
5.5 mm
C1227
Bs
5 mm
C124
dn
2 mm
C132
G1
M5-AG
C117
H
17 mm
C133
LG1
5 mm
C1703
Lmax(S)
15.5 mm
C1228
Ls
15 mm
C140
SW1
8 mm
C171
Z
0.7 mm
C556
Saugkraft
3.1 N
C683
Volumen
0.175 cmł
C462
Werkstückradius (min) (konvex)
4 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C670
Abmessung (LxB)
15 x 5 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C445
Werkstoffhärte
60 °Sh
C575
Weight
3.4 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD