Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 30x10 SI-60 G1/8-IG
Bill of material
SCHMALZ 10.01.05.00115 SGON 30x10 SI-60 G1/8-IG
NAME
Name
10_01_05_00115
NNCUSTOM
SGON 30x10 SI-60 G1/8-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 30x10 SI-60 G1/8-IG
LINACUSTOM
SGON 30x10 SI-60 G1/8-IG
ARTNR
Order number
10.01.05.00115
C1704
Bmax(S)
11.5 mm
C1227
Bs
9.4 mm
C124
dn
3.5 mm
C132
G1
G1/8"-IG
C117
H
25 mm
C133
LG1
9 mm
C1703
Lmax(S)
30.5 mm
C1228
Ls
29.4 mm
C140
SW1
14 mm
C171
Z
1.5 mm
C556
Saugkraft
12.2 N
C683
Volumen
0.516 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
30 x 10 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
7.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models