Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 60x20 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.05.00095 SGON 60x20 NBR-60 G1/4-IG
NAME
Name
10_01_05_00095
NNCUSTOM
SGON 60x20 NBR-60 G1/4-IG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 60x20 NBR-60 G1/4-IG
LINACUSTOM
SGON 60x20 NBR-60 G1/4-IG
ARTNR
Order number
10.01.05.00095
C1704
Bmax(S)
22 mm
C1227
Bs
20 mm
C124
dn
3.5 mm
C132
G1
G1/4"-IG
C117
H
36 mm
C133
LG1
12 mm
C1703
Lmax(S)
61 mm
C1228
Ls
60 mm
C140
SW1
17 mm
C171
Z
2.5 mm
C556
Saugkraft
50.1 N
C683
Volumen
3.611 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
60 x 20 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
18.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models