Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 75x25 NBR-60 G1/4-AG
Bill of material
SCHMALZ 10.01.05.00094 SGON 75x25 NBR-60 G1/4-AG
NAME
Name
10_01_05_00094
NNCUSTOM
SGON 75x25 NBR-60 G1/4-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 75x25 NBR-60 G1/4-AG
LINACUSTOM
SGON 75x25 NBR-60 G1/4-AG
ARTNR
Order number
10.01.05.00094
C1704
Bmax(S)
27.5 mm
C1227
Bs
25 mm
C124
dn
3.5 mm
C132
G1
G1/4"-AG
C117
H
26 mm
C133
LG1
10 mm
C1703
Lmax(S)
77 mm
C1228
Ls
75 mm
C140
SW1
17 mm
C171
Z
2.8 mm
C556
Saugkraft
78.3 N
C683
Volumen
5.86 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
75 x 25 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
26.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models