Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGON - SGON 7x3.5 NBR-60 M3-AG
Bill of material
SCHMALZ 10.01.01.00489 SGON 7x3.5 NBR-60 M3-AG
NAME
Name
10_01_01_00489
NNCUSTOM
SGON 7x3.5 NBR-60 M3-AG
NTCUSTOM
Flachsauggreifer (oval)
NBCUSTOM
SGON 7x3.5 NBR-60 M3-AG
LINACUSTOM
SGON 7x3.5 NBR-60 M3-AG
ARTNR
Order number
10.01.01.00489
C1704
Bmax(S)
4.5 mm
C1227
Bs
3.5 mm
C124
dn
1 mm
C132
G1
M3-AG
C117
H
8 mm
C133
LG1
3 mm
C1703
Lmax(S)
7.5 mm
C1228
Ls
7 mm
C140
SW1
5 mm
C171
Z
0.8 mm
C556
Saugkraft
1 N
C683
Volumen
0.029 cmł
C462
Werkstückradius (min) (konvex)
3 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C670
Abmessung (LxB)
7 x 3,5 mm
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models