Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGP - Spare Parts for SGPN - SGP 15 NK-40 N016
Bill of material
SCHMALZ 10.01.01.10318 SGP 15 NK-40 N016
NAME
Name
10_01_01_10318
NNCUSTOM
SGP 15 NK-40 N016
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGP 15 NK-40 N016
LINACUSTOM
SGP 15 NK-40 N016
ARTNR
Order number
10.01.01.10318
C127
d
4.5 mm
C122
Dk
9.5 mm
C1688
Dmax(S)
15.5 mm
C614
Ds
14.5 mm
C117
H
10 mm
C116
H2
7.2 mm
C171
Z
0.9 mm
C556
Saugkraft
5.5 N
C683
Volumen
0.278 cmł
C946
Baugröße
15
C191
Nippel
N 016
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
40 °Sh
C575
Weight
0.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models