Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGP - Spare Parts for SGPN - SGP 20 NK-40 N016
Bill of material
SCHMALZ 10.01.01.10319 SGP 20 NK-40 N016
NAME
Name
10_01_01_10319
NNCUSTOM
SGP 20 NK-40 N016
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGP 20 NK-40 N016
LINACUSTOM
SGP 20 NK-40 N016
ARTNR
Order number
10.01.01.10319
C127
d
4.5 mm
C122
Dk
11 mm
C1688
Dmax(S)
22 mm
C614
Ds
20 mm
C117
H
10.4 mm
C116
H2
7.1 mm
C171
Z
1.5 mm
C556
Saugkraft
8.5 N
C683
Volumen
0.599 cmł
C946
Baugröße
20
C191
Nippel
N 016
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
40 °Sh
C575
Weight
1.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models