Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGPN - SGPN 20 SI-50 G1/8-AG
Bill of material
SCHMALZ 10.01.01.11984 SGPN 20 SI-50 G1/8-AG
NAME
Name
10_01_01_11984
NNCUSTOM
SGPN 20 SI-50 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGPN 20 SI-50 G1/8-AG
LINACUSTOM
SGPN 20 SI-50 G1/8-AG
ARTNR
Order number
10.01.01.11984
C124
dn
3.5 mm
C1688
Dmax(S)
22 mm
C614
Ds
20 mm
C132
G1
G1/8"-AG
C117
H
16.4 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
1.5 mm
C556
Saugkraft
8.5 N
C683
Volumen
0.6 cmł
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
20
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
50 °Sh
C575
Weight
5.6 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model