Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGPN - SGPN 24 NK-40 G1/8-AG
Bill of material
SCHMALZ 10.01.01.10317 SGPN 24 NK-40 G1/8-AG
NAME
Name
10_01_01_10317
NNCUSTOM
SGPN 24 NK-40 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGPN 24 NK-40 G1/8-AG
LINACUSTOM
SGPN 24 NK-40 G1/8-AG
ARTNR
Order number
10.01.01.10317
C124
dn
3.5 mm
C1688
Dmax(S)
25.5 mm
C614
Ds
24 mm
C132
G1
G1/8"-AG
C117
H
16.8 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
1.7 mm
C556
Saugkraft
11 N
C683
Volumen
0.851 cmł
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
24
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
40 °Sh
C575
Weight
5.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models