Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 50 NK-45 N041
Bill of material
SCHMALZ 10.01.01.11687 SHF 50 NK-45 N041
NAME
Name
10_01_01_11687
NNCUSTOM
SHF 50 NK-45 N041
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 50 NK-45 N041
LINACUSTOM
SHF 50 NK-45 N041
ARTNR
Order number
10.01.01.11687
C127
d
7.5 mm
C125
d1
17 mm
C126
d2
30 mm
C122
Dk
17 mm
C1688
Dmax(S)
55 mm
C614
Ds
52 mm
C117
H
22.2 mm
C116
H2
12.8 mm
C622
H3
14.3 mm
C171
Z
3 mm
C556
Saugkraft
90 N
C681
Querkraft
95 N
C683
Volumen
8.05 cmł
C462
Werkstückradius (min) (konvex)
41 mm
C946
Baugröße
50
C191
Nippel
N 041
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
15 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models