Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 85 NK-45 N041 MOS
Bill of material
SCHMALZ 10.01.01.11774 SHF 85 NK-45 N041 MOS
NAME
Name
10_01_01_11774
NNCUSTOM
SHF 85 NK-45 N041 MOS
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 85 NK-45 N041 MOS
LINACUSTOM
SHF 85 NK-45 N041 MOS
ARTNR
Order number
10.01.01.11774
C127
d
7.5 mm
C125
d1
17 mm
C126
d2
50 mm
C122
Dk
17 mm
C1688
Dmax(S)
89 mm
C614
Ds
85 mm
C117
H
22.2 mm
C116
H2
12.8 mm
C622
H3
14.3 mm
C171
Z
4 mm
C556
Saugkraft
198 N
C681
Querkraft
210 N
C683
Volumen
20.6 cmł
C462
Werkstückradius (min) (konvex)
176 mm
C946
Baugröße
85
C191
Nippel
N 041
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
46.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models