Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHFN - SHFN 50 NK-45 G1/4-IG MOS
Bill of material
SCHMALZ 10.01.01.11696 SHFN 50 NK-45 G1/4-IG MOS
NAME
Name
10_01_01_11696
NNCUSTOM
SHFN 50 NK-45 G1/4-IG MOS
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SHFN 50 NK-45 G1/4-IG MOS
LINACUSTOM
SHFN 50 NK-45 G1/4-IG MOS
ARTNR
Order number
10.01.01.11696
C124
dn
4.4 mm
C1688
Dmax(S)
55 mm
C614
Ds
52 mm
C132
G1
G1/4"-IG
C117
H
37.2 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
3 mm
C126
d2
21 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Naturkautschuk NK
C1369
Saugkraft d2
40 N
C556
Saugkraft
110 N
C681
Querkraft
95 N
C683
Volumen
6.3 cmł
C462
Werkstückradius (min) (konvex)
41 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C575
Weight
19.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models