Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHFN - SHFN 85 NK-45 G1/4-IG E
Bill of material
SCHMALZ 10.01.01.12211 SHFN 85 NK-45 G1/4-IG E
NAME
Name
10_01_01_12211
NNCUSTOM
SHFN 85 NK-45 G1/4-IG E
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SHFN 85 NK-45 G1/4-IG E
LINACUSTOM
SHFN 85 NK-45 G1/4-IG E
ARTNR
Order number
10.01.01.12211
C124
dn
4.4 mm
C1688
Dmax(S)
89 mm
C614
Ds
85 mm
C132
G1
G1/4"-IG
C117
H
37.2 mm
C133
LG1
12.4 mm
C140
SW1
17 mm
C171
Z
4 mm
C126
d2
62 mm
C946
Baugröße
85
C444
Saugerwerkstoff
Naturkautschuk NK
C1369
Saugkraft d2
175 N
C556
Saugkraft
300 N
C681
Querkraft
210 N
C683
Volumen
25 cmł
C462
Werkstückradius (min) (konvex)
176 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C575
Weight
100 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models