Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 45 ± 3 HRC
Bill of material
AW27508102
REF
Catalog Number
POS
Position
D
Diameter d
mm
B
Length b
mm
D1
Thread d1
H
Hoehe h
mm
H1
Height h1
mm
H2
Height h2
mm
H3
Height H
mm
L
Length L
mm
L1
Length l1
mm
L2
Length l2
mm
R
Radius ± 10%
mm
W
Angle
°
F
Force ± 12%
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models