Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jacob
Description
Float-switch stainless steel, installation from the top
Bill of material
36.01.11.03.01.L085L111.29.5.2.200.(-40.-40)
CNSORDERNO
Order Number
36.01.11.03.01.L085L111.29.5.2.200.(-40.-40)
MAT
Material
Stainless Steel 1.4571
LOT
Lower operating temperature
°C
HOT
Upper operating temperature
°C
D
Tube diameter
mm
L0
Tube length
mm
Enter value for L0
Tube length
mm
cm
inch
ft
SP
Nominal length
EC
Electrical wiring
42V AC/DC, 0,25A, 3VA
S
Float
PS
Process connection
CON
Connection
CBL
Type of cable
KL
Cable length
mm
Enter value for KL
Cable length
mm
cm
inch
ft
SPNUM
Number of switching points
L1
Switching point 1 position
59 mm
L1F
Switching point 1 function
L2
Switching point 2 position
mm
L2F
Switching point 2 function
L3
Switching point 3 position
mm
L3F
Switching point 3 function
L4
Switching point 4 position
mm
L4F
Switching point 4 function
POL
Number of Pins
2
GEW
Weight
204.760 g
INFO
Notice
The position of the switching points refers to a media density of 1 g/cm³. The switching points are measured as the medium level increases. Minimum density of the medium: 0,8 g/cm³. The model shows a simplified representation. In individual cases, internal optimization may result in one float switching two switching points. This helps to optimize costs and production but the function remains unaffected.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models