Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 30 SF M5-IG
Bill of material
SCHMALZ 10.01.01.12636 SBS 30 SF M5-IG
NAME
Name
10_01_01_12636
NNCUSTOM
SBS 30 SF M5-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 30 SF M5-IG
LINACUSTOM
SBS 30 SF M5-IG
ARTNR
Order number
10.01.01.12636
C114
B
32 mm
C121
D
30 mm
C132
G1
M5-IG
C135
G2
M4-IG
C138
G3
M5-IG
C117
H
17 mm
C115
H1
17.5 mm
C133
LG1
5 mm
C136
LG2
6 mm
C139
LG3
6 mm
C628
X1
22 mm
C969
Haltekraft
4 N
C869
Luftverbrauch
6 mł/h
C868
Luftverbrauch
100 l/min
C2201
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
C575
Weight
30.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models