Catalog navigation
Wybór modelu CAD
Dostępne producty: 20
HELP_VARIABLE
Company
Spraying Systems
Description
FloodJet® TEK - Nozzles
Bill of material
1/4TEK-2
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA60
Spray Angle at 60 psi
L
Cal
S1
Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD