Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1024-B
Bill of material
FLS250-1024-B
PN
Part Number
FLS250-1024-B
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 24VDC, 14.50A, Input 85-264VAC, Molex Screw
POWER
Power
350 W
OV
Output Voltage
24 VDC
OC
Output Current
14.5 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
NOO
Number of Outputs
1
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models