Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-2030
Bill of material
FLS250-2030
PN
Part Number
FLS250-2030
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 30VDC, 11.60A |5V,0.5A STND BY|RMT ON-OFF|PGPF| Input 85-264VAC, Molex Screw
POWER
Power
350 W
OV
Output Voltage
30 VDC
OC
Output Current
11.6 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
NOO
Number of Outputs
2
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models