Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
FM-200-P - Compliance Wrist, Pneumatic
Bill of material
FM 200-P-12/53 NBR
ARTNR
Part-No.
15100083
TYP
Type
FM
MODEL
Model
200
FORM
Type
P
ANZE
No. of Elastomeric Share Pads
12
SHORE
Shore Hardness
53
ETYP
Type of Elastomeric Share Pad
NBR
MAXY
Max. Misalignment Capability
+/- 3 mm
MAW
Max. Rotation Angle
+/- 1 °
GE
Recommended max. Payload
18 - 52 kg
M
Weight
4.913 kg
LX
LX-Value (Total Length Gripper + Part)
400 mm
UT
Transferable Torsional Moment
0.00 Nm
FZ
Max. Tensile/Compressive
2000 N
FV
Locking Force at p = 6 bar
1800.00 N
ZB
Cylinder Bore
70 mm
ZV
Displacement
13.85 cm³
LV
Air consumption each cycle open/close
0.1900 l
OZ
Actuation time opening at p = 6 bar
0.15 s
SZ
Actuation time closing at p = 6 bar
0.30 s
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models