Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
FM, FMD, FMR, FMS - Metric Bimba FLAT-1 Cylinders
Bill of material
FM-173.2
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
ACTING
Acting
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension
mm
B
Bumper Option
RT
Rod End Style
G
Lubrication
HR
Hollow Rod Option
HD
Rear Head Style
FO
Failsafe Operation
FS
Seal Option
M
Magnetic Position Sensing
PP
Front Port Position
TO
Operating Temperature
S
Fastener Material
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT3
Additional Switch Track (Position 3) [T3]
STPT4
Additional Switch Track (Position 4) [T4]
W
Rod Wiper Option
Y
Body Coating
RP
Rod Pivot
CB
Clevis Bracket
TB
Trunnion Bracket
A
mm
BA
Ba
mm
BB
Bb
0.0 mm
BC
Bc
0.0 mm
BD
Bd
0.0 mm
C
mm
DD
D
ES
E Standard
EC
E Fine
ED
E Depth
mm
F
mm
H
mm
J
mm
K
mm
L
AA
- mm
AB
- mm
ACC
AC
- mm
AD
-
AE
- mm
AF
- mm
M11
M
- mm
N
- mm
P
- mm
Q
- mm
R
-
S1
S
- mm
T
- mm
U
- mm
W1
W
- mm
X
- mm
Y1
Y
- mm
Z
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models