Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMQ-FC - Magnetic-Inductive Flow Meter FMQ
Bill of material
FMQ-FC / DIN2 / 010 / SS / 08
TYP
Type
FMQ-FC
RN
Tube standard
NP
Nominal diameter
P
Process connection
O
Surface quality
08 (Ra ≤ 0,8 µm)
B
104 mm
D
90 mm
H
190 mm
LE
152.00 mm
L
25.5 mm
DN
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models