Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMQ-R - Remote Magnetic-Inductive Flow Meter
Bill of material
FMQ-R / 1 / FT010 / S / L / X
TYP
Typ
FMQ-R
V
Interconnect Cable
m
TM
Nominal diameter/size
Z
Certificate
DS
Display
EA
Elektrical connection
B
104 mm
D
90 mm
H
190 mm
DN
10 mm
LE
152
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models