SFS FN 3510 454564 Blindniet Flachrundkopf Alu/A2 4x16 KL 10.5-12.5
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3510.prj},{NB=SFS FN 3510 454564 Blindniet Flachrundkopf Alu/A2 4x16 KL 10.5-12.5},{IDNR=},{ARTNR=454564},{NAME=4x16 (6320481) KL 10,5-12,5},{MAT=Niet: Aluminium AlMg 3, Dorn: rostfrei A2},{ONR=6320481},{D1=4.0},{L=16},{KL=10.5-12.5},{D2=8.0},{DM=2.10},{K=1.200},{SCHK=1400},{ZK=2000},{VERP=500},{PR=15.40},{PR2000=11.60},{CNSAVOID=0},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3510 - GESIPA Blindniete Flachrundkopf Alu/A2
Bill of material
SFS FN 3510 454564 Blindniet Flachrundkopf Alu/A2 4x16 KL 10.5-12.5
IDNR
Ident number
ARTNR
Order number
454564
454564
MAT
Material
Niet: Aluminium AlMg 3, Dorn: rostfrei A2
ONR
Orig.-Nr.
6320481
6320481
D1
Diameter
4.0
4.0
mm
L
Length
16
16
mm
KL
Clamping length
10.5-12.5
10.5-12.5
mm
D2
Diameter
8.0
8.0
mm
DM
Diameter
2.10
2.10
mm
K
Head height
1.200
1.200
mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求