Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 8310 - GESIPA SolarGrip Blindnieten Flachrundkopf Alu/A2
Bill of material
SFS FN 8310 501016 SolarGrip Blindniet Flachrundkopf Alu/A2 4.8x12 KL 3-5
IDNR
Ident number
ARTNR
Order number
MAT
Material
Niet: Aluminium, Dorn: rostfrei A2
ONR
Orig.-Nr.
D1
Diameter
4.8 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
11.4 mm
DM
Diameter
2.7 mm
K
Head height
1.8 mm
BOHR
Bohr-Ø
5.1-5.2 mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models