Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FNCLCH, FNCLBH, FNCLMH, FNCLRH, FNCSK, FNCSKB, FNCSKM, FNCLSH - Metal Collars -Hardened, Standard Dim. Configurable-
Bill of material
FNCLCH-V2.0-D4-L10.0
PN
Part No.
FNCLCH-V2.0-D4-L10.0
TP
Type Selection
FNCLCH, FNCLBH, FNCLMH, FNCLRH, FNCSK, FNCSKB, FNCSKM, FNCLSH
MAT
Material
ST
Surface Treatment
HARD
Hardness
45~50HRC
V
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
Inner Diameter Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models