Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FNP300-1012G
Bill of material
FNP300-1012G
PN
Part Number
FNP300-1012G
DESC
Description
Front End AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 90-264VAC, Normal Airflow, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
SO
Standby Output
12 V
OC
Output Current
25 A
OT
Operating Temperature
0 to 55 °C
DIMENSIONS
Dimensions LxWxH
215.9 x 101.6 x 40.1 mm
AIRFLOW
Airflow
Normal
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
25 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models