Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA PP2-PP2, 50µ, OM3, PUR, 11m
Bill of material
HARTING 33612210110002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33612210110002
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, Cable length: 11 m, Diameter: 6.5 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, Cable length: 11 m, Diameter: 6.5 mm
MANUTYPEDESC
Manufacturer Type Description
FO CA PP2-PP2, 50µ, OM3, PUR, 11m
SUPPLIERALTNO
Alternative product number
33 61 221 0110 002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
FO CA PP2-PP2, 50µ, OM3, PUR, 11m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models