Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-20M-1xSCRJ MM POF
Bill of material
HARTING 33021110200001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33021110200001
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 20 m, Diameter: 8 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 20 m, Diameter: 8 mm
MANUTYPEDESC
Manufacturer Type Description
FO CABLE ASSY-20M-1xSCRJ MM POF
SUPPLIERALTNO
Alternative product number
33 02 111 0200 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
FO CABLE ASSY-20M-1xSCRJ MM POF
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés