Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEIDER Torsysteme
Description
Folding Door AL603F Thermo
Bill of material
AL603F-4670-4695-10-10-10-22-10-10-02-01-02-02-146-40
TYP
AL603F
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAULICBRE
Clear width
mm
Enter value for MAULICBRE
Clear width
mm
cm
inch
ft
MAULICHOE
Clear height
mm
Enter value for MAULICHOE
Clear height
mm
cm
inch
ft
OEFZUS
Opening state
AUFGEHRIC
Opening direction
MONPOS
Installation position
BESBRE
Order width
4670 mm
BED
Operation
FLUTEI
Partition variants
FLUANZ
Number of wings
4
LAUSCHAUS
Running rail system
°
BODABS
Bottom detail
BESHOE
Order height
4695 mm
DURFAHLICBRE
Pass-through width
4108 mm
DURFAHLICHOE
Pass-through height
4500 mm
INTTUE
Built-in access door
INTTUEDIN
Built-in access door DIN
rechts
KAEANZ
Number of crossbars
2
FUE1
Filling 1
FUE2
Filling 2
FUE3
Filling 3
FARRAH
Colour frame
FARPANALU
Colour aluminium panels
INFO
Tender specification text
Tender specification text
INFOPDF
Datasheet PDF
Info PDF
INFOPDF2
Technical Sheet PDF
Technical Sheet PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHNEIDER Torsysteme
    AL603EEF Energy Efficient
    SCHNEIDER Torsysteme
    Sectional door ISO - ISO 40/60/80
    SCHNEIDER Torsysteme
    Sectional door Panorama - Sectional door Panorama
    SCHNEIDER Torsysteme
    Folding Door AL602F Robust
    Rittal
    Compact enclosures - AE
    Funken
    Damper valve control knob socket - HoKa butterfly valve with rotary knob, with socket on both sides, 15° louvre
    Funken
    Throttle valve rotary knob stepless sleeve - HoKa throttle valve with rotary knob, stepless, with sleeve on both sides, 4th generation
    SCHNEIDER Torsysteme
    Helix - Helix
    Novoferm
    NovoFold - Folding door
    SCHNEIDER Torsysteme
    Folding Door ST602F Strong
    AMF - ANDREAS MAIER Fellbach
    AMF 140SNIG - Sliding-door lock case, V2A
    Jansen Tore
    AQUISO - Rolltor
    Novoferm
    SpeedRoller
    Jansen Tore
    ORPHEUS 1-flg. - Schiebetor
Previews
3D
Dimension
2D
Download CAD models