Catalog navigation
CAD model selection
Selectable products: 32
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Folding spring bolts (suitable for clevises)
Bill of material
10 01 0010 8001/014
PREVIEW
PART_NUMBER
Article no.
10 01 0010 8001/014
u
BEZEICHNUNG
Identifier
Folding spring bolt (suitable for clevises) FKB 10x20 Steel electr. galvanised white
u
SIZE
Size
FKB 10x20
u
OBERFLAECHE
Surface
electr. galvanised white
u
MATERIALGRUPPE
Material group
Steel
CLEVIS
Passend für Gabelkopf
G 10x20
u
D1
d1 h11
10
u
G
g
20
u
A
a
23
u
B
b
26
u
L1
l1
46
u
L2
l2
38
u
L3
l3 ˜
10
u
MASS
Mass (kg) per 100 pieces
1,938
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models