Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
For oval holes
Bill of material
HellermannTyton 126-00015
IDNR
Identification
126-00015
MANUFACTURE19
Manufacturer Type Description
T50SDOP
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 160x5,0 black
LAENGEL
Length L
160.0 mm
BREITEW
Width (W)
5.0 mm
BUENDELMAX
Bundle ∅ max.
30.0 mm
BUENDELMIN
Bundle ∅ min.
5.0 mm
TELLER
Disc ∅
22.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.0 x 12.0 mm
BLECHDICKEMAX
Panel thickness max.
1.9 mm
BLECHDICKEMIN
Panel thickness min.
1.0 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
500.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models