Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HellermannTyton
Description
For oval holes
Bill of material
HellermannTyton 156-00446
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
mm
LAENGEL2
Length (L2)
mm
BREITEW
Width (W)
4.6 mm
HOEHEH2
Height (H2)
19.1 mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
DURCHMESSER25
Fixing hole Ø FH
6.3 x 12.2 mm
BLECHDICKEMAX
Panel Thickness max.
mm
BLECHDICKEMIN
Panel Thickness min.
mm
MINDESTHALT60
Minimum retaining strength
N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
QUANTITY_MIN
Minimum Order Quantity
500.000
NO_CU_PER_OU
Package Quantity
URL1
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели