Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
for oval holes, with wings
Bill of material
HellermannTyton 150-48397
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
T80RFT6X12
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
228 mm
BREITEW
Width (W)
4.6 mm
BUENDELMAX
Bundle ∅ max.
45.0 mm
BUENDELMIN
Bundle ∅ min.
1.5 mm
DURCHMESSER25
Fixing hole Ø FH
6.3 x 12.3 mm
BLECHDICKEMAX
Panel thickness max.
3.0 mm
BLECHDICKEMIN
Panel thickness min.
0.6 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
1000.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HellermannTyton
    For round holes, with wings
    HellermannTyton
    For round holes, with wings, releasable
    HellermannTyton
    For round holes, with disc
    HellermannTyton
    For round holes, without wings
    HellermannTyton
    DOP-Series
    HellermannTyton
    For round holes, with disc in the strap
    HellermannTyton
    EC12-Series
    HellermannTyton
    EC34-Series
    HellermannTyton
    EC5-Series
    HellermannTyton
    For round holes, with disc, sealed
    HellermannTyton
    5.0 mm
    HellermannTyton
    EC13-Series
    HellermannTyton
    FT5
    HellermannTyton
    FT6
Previews
3D
Dimension
2D
Download CAD models