Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, for parallel routing
Bill of material
HellermannTyton 156-00133
IDNR
Identification
156-00133
MANUFACTURE19
Manufacturer Type Description
T50SOSDSFT6.5
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing tie 200x4,6 black
LAENGEL
Length L
150 mm
BREITEW
Width (W)
4.6 mm
HOEHEH2
Height (H2)
18.9 mm
BUENDELMAX
Bundle ∅ max.
15.0 mm
BUENDELMIN
Bundle ∅ min.
5.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.3 - 6.7 mm
BLECHDICKEMAX
Panel Thickness max.
1.5 mm
BLECHDICKEMIN
Panel Thickness min.
0.7 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
2000.000
URL1
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD